How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | P: | 1.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AF: | 0.19 | G: | 1.82 |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| H: | 0.53 in | I: | 3.24 in |
| BD: | 5.88 | AA: | 7.44 |
| AG: | 4.35 | BF: | 0.41 |
| V: | 1.44 in | BE: | 0.38 in |
| D: | 2.06 | LL: | 1.98 in |
| AK: | 4.5 | LQ: | 4.09 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 14 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 1.75 | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 17YF |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.665 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

