How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | I: | 3.24 in |
| AE2: | 0.56 | AG: | 4.35 |
| Center Distance (in): | 1.75 in | G: | 1.82 |
| BE: | 0.38 in | P: | 1.38 in |
| D: | 2.06 | AJ: | 5.88 |
| H: | 0.53 in | LQ: | 4.09 in |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 7.44 | BF: | 0.41 |
| LL: | 1.98 in | AB: | 3.44 |
| AF: | 0.19 | V: | 1.44 in |
Technical Specifications
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 14 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.665 | Ratio: | 25:1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Model Code: | 17YF | Output Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

