How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | P: | 1.38 in |
| AJ: | 5.88 | AG: | 4.35 |
| G: | 1.82 | AF: | 0.19 |
| AE2: | 0.56 | LQ: | 4.09 in |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| I: | 3.24 in | D: | 2.06 |
| BE: | 0.38 in | AB: | 3.44 |
| T: | 0.875 | AA: | 7.44 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | V: | 1.44 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 14 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Model Code: | 17YF |
| Output Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Assembly: | YF-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.597 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

