How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.06 |
| AF: | 0.19 | V: | 1.44 in |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| P: | 1.38 in | LQ: | 4.09 in |
| T: | 0.875 | AE2: | 0.56 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
| LL: | 1.98 in | G: | 1.82 |
| BF: | 0.41 | I: | 3.24 in |
| AG: | 4.35 | AB: | 3.44 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 14 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Model Code: | 17YF | Output Key: | 3/16 X 1.50 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.75 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.597 | Output Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

