How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | P: | 1.38 in |
| T: | 0.875 | BE: | 0.38 in |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| AB: | 3.44 | LL: | 1.98 in |
| AG: | 4.35 | AJ: | 5.88 |
| AK: | 4.5 | G: | 1.82 |
| BD: | 5.88 | AE2: | 0.56 |
| AA: | 7.44 | V: | 1.44 in |
| BF: | 0.41 | AF: | 0.19 |
| LQ: | 4.09 in | D: | 2.06 |
Technical Specifications
| Ratio: | 30:1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.597 | Model Code: | 17YF |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 14 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

