How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | BE: | 0.38 in |
| AG: | 4.35 | P: | 1.38 in |
| V: | 1.44 in | H: | 0.53 in |
| D: | 2.06 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 7.44 | LQ: | 4.09 in |
| T: | 0.875 | I: | 3.24 in |
| AF: | 0.19 | AB: | 3.44 |
| AE2: | 0.56 | LL: | 1.98 in |
Technical Specifications
| Bore Code: | 14 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.875 in | Model Code: | 17YF |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.377 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

