How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.24 in |
| AK: | 4.5 | AB: | 3.44 |
| LQ: | 4.09 in | LL: | 1.98 in |
| AF: | 0.19 | V: | 1.44 in |
| AA: | 7.44 | AE2: | 0.56 |
| T: | 0.875 | AG: | 4.35 |
| BE: | 0.38 in | D: | 2.06 |
| H: | 0.53 in | P: | 1.38 in |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.377 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Bore Code: | 14 | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Model Code: | 17YF | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

