How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 7.44 |
| G: | 1.82 | BD: | 5.88 |
| V: | 1.44 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| AF: | 0.19 | T: | 0.875 |
| LQ: | 4.09 in | H: | 0.53 in |
| D: | 2.06 | P: | 1.38 in |
| AG: | 4.35 | AK: | 4.5 |
| BF: | 0.41 | I: | 3.24 in |
| AB: | 3.44 | AE2: | 0.56 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Bore Code: | 14 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 80:1 |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.75 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Model Code: | 17YF |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.208 | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

