How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | V: | 1.44 in |
| LQ: | 4.09 in | AB: | 3.44 |
| AG: | 4.35 | P: | 1.38 in |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| T: | 0.875 | AJ: | 5.88 |
| BF: | 0.41 | I: | 3.24 in |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.56 | BE: | 0.38 in |
| D: | 2.06 | G: | 1.82 |
| AK: | 4.5 | LL: | 1.98 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.208 | Input Bore (C Face): | 0.625 |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Bore Code: | 14 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 17YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

