How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.19 |
| D: | 2.06 | AG: | 4.35 |
| LL: | 1.98 in | AE2: | 0.56 |
| I: | 3.24 in | AA: | 7.44 |
| T: | 0.875 | AB: | 3.44 |
| LQ: | 4.09 in | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| V: | 1.44 in | P: | 1.38 in |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| G: | 1.82 | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Input Bore (C Face): | 0.625 | Bore Code: | 14 |
| Model Code: | 17YF | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 0.208 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 356 in/lbs |

