Grove Gear 17YFC-1-1.000-140TC-10-L1
Part #:17YFC-1-1.000-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1 |
| BD: | 5.88 | LM: | 6.7 |
| AK: | 4.5 | AB: | 3.44 |
| AG: | 4.35 | D: | 2.06 |
| H: | 0.53 in | P: | 1.38 in |
| V: | 1.44 in | AF: | 0.19 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| U: | 0.625 in | AJ: | 5.88 |
| BE: | 0.38 in | G: | 1.82 |
| BF: | 0.41 | LL: | 1.98 in |
| AA: | 7.44 | I: | 3.24 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Model Code: | 17YFC |
| Input Keyway: | 0.625 in | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.37 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

