Grove Gear 17YFC-1-1.000-140TC-10-L4
Part #:17YFC-1-1.000-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 7.44 |
| U: | 0.625 in | LM: | 6.7 |
| BF: | 0.41 | H: | 0.53 in |
| D: | 2.06 | V: | 1.44 in |
| AF: | 0.19 | T: | 1 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| I: | 3.24 in | AB: | 3.44 |
| L: | 4.45 in | LL: | 1.98 in |
| BD: | 5.88 | AE2: | 0.56 |
| AG: | 4.35 | G: | 1.82 |
| AK: | 4.5 | P: | 1.38 in |
Technical Specifications
| Ratio Range: | 10:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Keyway: | 0.625 in |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 16 | Assembly: | YFC-1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.37 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Model Code: | 17YFC |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

