Grove Gear 17YFC-1-1.000-140TC-10-L9
Part #:17YFC-1-1.000-140TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | BF: | 0.41 |
| T: | 1 | G: | 1.82 |
| LM: | 6.7 | BE: | 0.38 in |
| AJ: | 5.88 | U: | 0.625 in |
| LL: | 1.98 in | P: | 1.38 in |
| L: | 4.45 in | AE2: | 0.56 |
| AG: | 4.35 | AA: | 7.44 |
| V: | 1.44 in | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 1.75 in | AF: | 0.19 |
| AB: | 3.44 | I: | 3.24 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | 17YFC |
| Input HP @ 1750 RPM: | 1.37 | Series Code: | OE |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Ratio Range: | 10:1 |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 0.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

