Grove Gear 17YFC-1-1.000-140TC-100
Part #:17YFC-1-1.000-140TC-100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 7.44 |
| L: | 4.45 in | P: | 1.38 in |
| G: | 1.82 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| LL: | 1.98 in | T: | 1 |
| AF: | 0.19 | I: | 3.24 in |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 4.35 | U: | 0.625 in |
| AE2: | 0.56 | AB: | 3.44 |
| H: | 0.53 in | V: | 1.44 in |
| D: | 2.06 | BE: | 0.38 in |
Technical Specifications
| Model Code: | 17YFC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.141 |
| Ratio: | 100:1 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 1.75 | Output RPM: | 17.5 |
| Bore Code: | 16 | Input Keyway: | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

