Grove Gear 17YFC-1-1.000-140TC-100-L2
Part #:17YFC-1-1.000-140TC-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AK: | 4.5 |
| T: | 1 | BF: | 0.41 |
| AE2: | 0.56 | AA: | 7.44 |
| L: | 4.45 in | AB: | 3.44 |
| AG: | 4.35 | D: | 2.06 |
| P: | 1.38 in | AF: | 0.19 |
| G: | 1.82 | H: | 0.53 in |
| LL: | 1.98 in | Center Distance (in): | 1.75 in |
| LM: | 6.7 | AJ: | 5.88 |
| BD: | 5.88 | I: | 3.24 in |
| BE: | 0.38 in | U: | 0.625 in |
Technical Specifications
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 16 |
| Input Diameter (in): | 0.625 in | Model Code: | 17YFC |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.141 | Shaft Seal Material: | Viton |
| Input Keyway: | 0.625 in | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

