Grove Gear 17YFC-1-1.000-140TC-100-L4
Part #:17YFC-1-1.000-140TC-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | AJ: | 5.88 |
| G: | 1.82 | H: | 0.53 in |
| T: | 1 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | AK: | 4.5 |
| P: | 1.38 in | AA: | 7.44 |
| LL: | 1.98 in | L: | 4.45 in |
| D: | 2.06 | BD: | 5.88 |
| V: | 1.44 in | LM: | 6.7 |
| AF: | 0.19 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.56 |
| AG: | 4.35 | I: | 3.24 in |
Technical Specifications
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 0.625 in |
| Model Code: | 17YFC | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.141 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

