Grove Gear 17YFC-1-1.000-140TC-100-L9
Part #:17YFC-1-1.000-140TC-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | LM: | 6.7 |
| AA: | 7.44 | L: | 4.45 in |
| AB: | 3.44 | LL: | 1.98 in |
| P: | 1.38 in | G: | 1.82 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.19 |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | V: | 1.44 in |
| BF: | 0.41 | I: | 3.24 in |
| AG: | 4.35 | D: | 2.06 |
| AJ: | 5.88 | U: | 0.625 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 17YFC | Input Diameter (in): | 0.625 in |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 0.625 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.141 |
| Output Diameter (in): | 1 in | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Gear Type: | Worm | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

