Grove Gear 17YFC-1-1.000-140TC-15-L1
Part #:17YFC-1-1.000-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 7.44 | L: | 4.45 in |
| LL: | 1.98 in | BE: | 0.38 in |
| G: | 1.82 | AB: | 3.44 |
| AG: | 4.35 | H: | 0.53 in |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| BF: | 0.41 | V: | 1.44 in |
| AK: | 4.5 | T: | 1 |
| AE2: | 0.56 | LM: | 6.7 |
| AF: | 0.19 | P: | 1.38 in |
| D: | 2.06 | I: | 3.24 in |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 0.625 in | Center Distance (in): | 1.75 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 17YFC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

