Grove Gear 17YFC-1-1.000-140TC-15-L2
Part #:17YFC-1-1.000-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| LM: | 6.7 | AF: | 0.19 |
| AB: | 3.44 | AA: | 7.44 |
| BF: | 0.41 | T: | 1 |
| P: | 1.38 in | AE2: | 0.56 |
| U: | 0.625 in | V: | 1.44 in |
| AJ: | 5.88 | D: | 2.06 |
| L: | 4.45 in | LL: | 1.98 in |
| I: | 3.24 in | H: | 0.53 in |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| AG: | 4.35 | G: | 1.82 |
Technical Specifications
| Ratio Range: | 15:1 | Bore Code: | 16 |
| Center Distance (in): | 1.75 | Model Code: | 17YFC |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 0.625 in |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 15:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

