Grove Gear 17YFC-1-1.000-140TC-20-L1
Part #:17YFC-1-1.000-140TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.625 in |
| V: | 1.44 in | H: | 0.53 in |
| T: | 1 | AG: | 4.35 |
| AA: | 7.44 | I: | 3.24 in |
| AF: | 0.19 | G: | 1.82 |
| BD: | 5.88 | AJ: | 5.88 |
| L: | 4.45 in | AE2: | 0.56 |
| AK: | 4.5 | LL: | 1.98 in |
| BE: | 0.38 in | P: | 1.38 in |
| LM: | 6.7 | Center Distance (in): | 1.75 in |
| AB: | 3.44 | D: | 2.06 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 16 | Output RPM: | 87.5 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.814 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 20:1 | Input Keyway: | 0.625 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Model Code: | 17YFC | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

