Grove Gear 17YFC-1-1.000-140TC-20-L3
Part #:17YFC-1-1.000-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| AB: | 3.44 | AG: | 4.35 |
| LM: | 6.7 | AK: | 4.5 |
| I: | 3.24 in | LL: | 1.98 in |
| BE: | 0.38 in | AA: | 7.44 |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.82 | AJ: | 5.88 |
| D: | 2.06 | V: | 1.44 in |
| BF: | 0.41 | T: | 1 |
| U: | 0.625 in | P: | 1.38 in |
Technical Specifications
| Input Keyway: | 0.625 in | Motor Frame Size: | 140TC |
| Assembly: | YFC-1 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.814 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 17YFC |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

