How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AE2: | 0.56 |
| AG: | 4.35 | P: | 1.38 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | I: | 3.24 in |
| AF: | 0.19 | LL: | 1.98 in |
| T: | 1 | BF: | 0.41 |
| H: | 0.53 in | AB: | 3.44 |
| Center Distance (in): | 1.75 in | AA: | 7.44 |
| G: | 1.82 | BD: | 5.88 |
| U: | 0.625 in | D: | 2.06 |
| LM: | 6.7 | L: | 4.45 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.7 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 0.625 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Bore Code: | 16 | Model Code: | 17YFC |
| Output RPM: | 350 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

