Grove Gear 17YFC-1-1.000-140TC-5-L2
Part #:17YFC-1-1.000-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AF: | 0.19 |
| LL: | 1.98 in | AJ: | 5.88 |
| AG: | 4.35 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | BD: | 5.88 |
| L: | 4.45 in | AE2: | 0.56 |
| LM: | 6.7 | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
| P: | 1.38 in | D: | 2.06 |
| G: | 1.82 | BE: | 0.38 in |
| T: | 1 | AB: | 3.44 |
| AA: | 7.44 | I: | 3.24 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Series Code: | OE | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Center Distance (in): | 1.75 |
| Output Diameter (in): | 1 in | Input Keyway: | 0.625 in |
| Model Code: | 17YFC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.7 |
| Input Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

