Grove Gear 17YFC-1-1.000-140TC-5-L3
Part #:17YFC-1-1.000-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| G: | 1.82 | U: | 0.625 in |
| I: | 3.24 in | V: | 1.44 in |
| LL: | 1.98 in | BD: | 5.88 |
| AK: | 4.5 | D: | 2.06 |
| T: | 1 | AF: | 0.19 |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| L: | 4.45 in | BE: | 0.38 in |
| LM: | 6.7 | AB: | 3.44 |
| AA: | 7.44 | BF: | 0.41 |
| P: | 1.38 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 350 | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 1.7 | Housing Material: | Cast Iron |
| Model Code: | 17YFC | Series Code: | OE |
| Input Keyway: | 0.625 in | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Service Factor: | 1 |
| Ratio: | 5:1 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

