Grove Gear 17YFC-1-1.000-140TC-5-L4
Part #:17YFC-1-1.000-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AE2: | 0.56 |
| BE: | 0.38 in | AA: | 7.44 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AF: | 0.19 | LM: | 6.7 |
| AK: | 4.5 | L: | 4.45 in |
| AB: | 3.44 | BF: | 0.41 |
| H: | 0.53 in | P: | 1.38 in |
| T: | 1 | AJ: | 5.88 |
| LL: | 1.98 in | V: | 1.44 in |
| BD: | 5.88 | AG: | 4.35 |
| U: | 0.625 in | G: | 1.82 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 17YFC |
| Bore Code: | 16 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.7 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Keyway: | 0.625 in | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

