Grove Gear 17YFC-1-1.000-140TC-5-L9
Part #:17YFC-1-1.000-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.06 |
| AG: | 4.35 | BF: | 0.41 |
| AB: | 3.44 | AA: | 7.44 |
| LL: | 1.98 in | AK: | 4.5 |
| AJ: | 5.88 | LM: | 6.7 |
| AF: | 0.19 | AE2: | 0.56 |
| L: | 4.45 in | T: | 1 |
| G: | 1.82 | U: | 0.625 in |
| BE: | 0.38 in | P: | 1.38 in |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| BD: | 5.88 | I: | 3.24 in |
Technical Specifications
| Output Diameter (in): | 1 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 5:1 | Model Code: | 17YFC |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input Keyway: | 0.625 in | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.7 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

