Grove Gear 17YFC-1-1.000-140TC-7.5-L1
Part #:17YFC-1-1.000-140TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 1.98 in |
| AA: | 7.44 | G: | 1.82 |
| L: | 4.45 in | AG: | 4.35 |
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.19 | P: | 1.38 in |
| I: | 3.24 in | BD: | 5.88 |
| V: | 1.44 in | H: | 0.53 in |
| LM: | 6.7 | AK: | 4.5 |
| AJ: | 5.88 | T: | 1 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| D: | 2.06 | AB: | 3.44 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.67 |
| Bore Code: | 16 | Input Keyway: | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.75 |
| Model Code: | 17YFC | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

