Grove Gear 17YFC-1-1.000-140TC-7.5-L3
Part #:17YFC-1-1.000-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | BE: | 0.38 in |
| L: | 4.45 in | AG: | 4.35 |
| AJ: | 5.88 | AF: | 0.19 |
| I: | 3.24 in | BF: | 0.41 |
| AA: | 7.44 | LM: | 6.7 |
| U: | 0.625 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | AE2: | 0.56 |
| G: | 1.82 | BD: | 5.88 |
| H: | 0.53 in | V: | 1.44 in |
| P: | 1.38 in | D: | 2.06 |
| AB: | 3.44 | T: | 1 |
Technical Specifications
| Series Code: | OE | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 1.67 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 17YFC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 233 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 0.625 in |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Motor Frame Size: | 140TC | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

