Grove Gear 17YFC-1-1.000-140TC-7.5-L4
Part #:17YFC-1-1.000-140TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | D: | 2.06 |
| T: | 1 | L: | 4.45 in |
| I: | 3.24 in | AK: | 4.5 |
| AA: | 7.44 | U: | 0.625 in |
| AF: | 0.19 | AB: | 3.44 |
| P: | 1.38 in | H: | 0.53 in |
| LL: | 1.98 in | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| BD: | 5.88 | AG: | 4.35 |
| G: | 1.82 | AE2: | 0.56 |
| V: | 1.44 in | BF: | 0.41 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.67 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 17YFC |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 0.625 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

