Grove Gear 17YFC-1-1.000-140TC-7.5-L9
Part #:17YFC-1-1.000-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.82 |
| LM: | 6.7 | AA: | 7.44 |
| P: | 1.38 in | AB: | 3.44 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| AE2: | 0.56 | AF: | 0.19 |
| AK: | 4.5 | AG: | 4.35 |
| H: | 0.53 in | BD: | 5.88 |
| D: | 2.06 | LL: | 1.98 in |
| T: | 1 | BF: | 0.41 |
| L: | 4.45 in | V: | 1.44 in |
| I: | 3.24 in | U: | 0.625 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Input Keyway: | 0.625 in |
| Output Diameter (in): | 1 in | Model Code: | 17YFC |
| Ratio Range: | 7.5:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.67 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Series Code: | OE | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

