Grove Gear 17YFC-1-1.000-48CZ-20-L2
Part #:17YFC-1-1.000-48CZ-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AG: | 4.35 |
| T: | 1 | LL: | 1.98 in |
| AA: | 7.44 | I: | 3.24 in |
| BE: | 0.38 in | BD: | 3.88 |
| Center Distance (in): | 1.75 in | AJ: | 3.75 |
| AE2: | 0.56 | P: | 1.38 in |
| LM: | 6.26 | V: | 1.44 in |
| U: | 0.625 in | AK: | 3 |
| AB: | 3.44 | BF: | 0.28 |
| H: | 0.53 in | AF: | 0.19 |
| G: | 1.82 | L: | 4.45 in |
Technical Specifications
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Bore Code: | 16 | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Input Diameter (in): | 0.625 in |
| Model Code: | 17YFC | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 0.625 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Motor Frame Size: | 48C | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.814 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

