Grove Gear 17YFC-1-1.000-48CZ-20-L9
Part #:17YFC-1-1.000-48CZ-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AB: | 3.44 |
| L: | 4.45 in | T: | 1 |
| U: | 0.625 in | AG: | 4.35 |
| V: | 1.44 in | AA: | 7.44 |
| I: | 3.24 in | AE2: | 0.56 |
| AF: | 0.19 | LM: | 6.26 |
| H: | 0.53 in | BF: | 0.28 |
| G: | 1.82 | P: | 1.38 in |
| D: | 2.06 | AK: | 3 |
| BE: | 0.38 in | AJ: | 3.75 |
| BD: | 3.88 | Center Distance (in): | 1.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Model Code: | 17YFC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Motor Frame Size: | 48C | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 0.625 in |
| Bore Code: | 16 | Assembly: | YFC-1 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 0.814 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

