Grove Gear 17YFC-1-1.000-48CZ-40-L1
Part #:17YFC-1-1.000-48CZ-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AJ: | 3.75 |
| AF: | 0.19 | BD: | 3.88 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| D: | 2.06 | LM: | 6.26 |
| BF: | 0.28 | G: | 1.82 |
| H: | 0.53 in | AG: | 4.35 |
| AE2: | 0.56 | AB: | 3.44 |
| V: | 1.44 in | AK: | 3 |
| T: | 1 | L: | 4.45 in |
| I: | 3.24 in | P: | 1.38 in |
| U: | 0.625 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Input Keyway: | 0.625 in | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 0.469 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 48C |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Bore Code: | 16 | Series Code: | OE |
| Model Code: | 17YFC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

