Grove Gear 17YFC-1-1.000-48CZ-40-L2
Part #:17YFC-1-1.000-48CZ-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| P: | 1.38 in | LL: | 1.98 in |
| H: | 0.53 in | V: | 1.44 in |
| G: | 1.82 | I: | 3.24 in |
| AA: | 7.44 | U: | 0.625 in |
| AK: | 3 | AF: | 0.19 |
| AG: | 4.35 | AJ: | 3.75 |
| LM: | 6.26 | BD: | 3.88 |
| D: | 2.06 | AB: | 3.44 |
| T: | 1 | BF: | 0.28 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Model Code: | 17YFC | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Series Code: | OE |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.469 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Assembly: | YFC-1 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 48C | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 1.75 | Input Keyway: | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

