Grove Gear 17YFC-1-1.000-48CZ-40-L3
Part #:17YFC-1-1.000-48CZ-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | AJ: | 3.75 |
| AK: | 3 | AE2: | 0.56 |
| H: | 0.53 in | AF: | 0.19 |
| BE: | 0.38 in | T: | 1 |
| U: | 0.625 in | AB: | 3.44 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| P: | 1.38 in | I: | 3.24 in |
| V: | 1.44 in | LM: | 6.26 |
| BD: | 3.88 | G: | 1.82 |
| LL: | 1.98 in | L: | 4.45 in |
| BF: | 0.28 | AG: | 4.35 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Bore Code: | 16 | Series Code: | OE |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 0.625 in | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.469 |
| Motor Frame Size: | 48C | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Model Code: | 17YFC |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

