Grove Gear 17YFC-1-1.000-48CZ-40-L4
Part #:17YFC-1-1.000-48CZ-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AB: | 3.44 |
| AK: | 3 | LL: | 1.98 in |
| BE: | 0.38 in | L: | 4.45 in |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | G: | 1.82 |
| AJ: | 3.75 | BD: | 3.88 |
| AG: | 4.35 | T: | 1 |
| AE2: | 0.56 | BF: | 0.28 |
| P: | 1.38 in | V: | 1.44 in |
| D: | 2.06 | LM: | 6.26 |
| H: | 0.53 in | AA: | 7.44 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output RPM: | 43.8 |
| Series Code: | OE | Model Code: | 17YFC |
| Bore Code: | 16 | Motor Frame Size: | 48C |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Ratio Range: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Input Keyway: | 0.625 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.469 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

