Grove Gear 17YFC-1-1.000-48CZ-40-L9
Part #:17YFC-1-1.000-48CZ-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AJ: | 3.75 |
| AG: | 4.35 | AB: | 3.44 |
| T: | 1 | BF: | 0.28 |
| L: | 4.45 in | AK: | 3 |
| V: | 1.44 in | G: | 1.82 |
| I: | 3.24 in | BE: | 0.38 in |
| AF: | 0.19 | AA: | 7.44 |
| H: | 0.53 in | LM: | 6.26 |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| P: | 1.38 in | AE2: | 0.56 |
| LL: | 1.98 in | BD: | 3.88 |
Technical Specifications
| Motor Frame Size: | 48C | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.469 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Model Code: | 17YFC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway: | 0.625 in | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

