How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | V: | 1.44 in |
| G: | 1.82 | AK: | 4.5 |
| AJ: | 5.88 | L: | 4.45 in |
| LM: | 6.7 | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | P: | 1.38 in |
| BD: | 5.88 | H: | 0.53 in |
| T: | 1 | AE2: | 0.56 |
| BE: | 0.38 in | AA: | 7.44 |
| U: | 0.625 in | I: | 3.24 in |
| BF: | 0.41 | AF: | 0.19 |
| AG: | 4.35 | AB: | 3.44 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.37 | Model Code: | 17YFC |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 0.625 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

