Grove Gear 17YFC-1-1.000-56C-10-L2
Part #:17YFC-1-1.000-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| AB: | 3.44 | LL: | 1.98 in |
| V: | 1.44 in | U: | 0.625 in |
| L: | 4.45 in | G: | 1.82 |
| BF: | 0.41 | P: | 1.38 in |
| T: | 1 | AE2: | 0.56 |
| AA: | 7.44 | AF: | 0.19 |
| AK: | 4.5 | AG: | 4.35 |
| D: | 2.06 | LM: | 6.7 |
| H: | 0.53 in | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.37 |
| Model Code: | 17YFC | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway: | 0.625 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 175 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

