Grove Gear 17YFC-1-1.000-56C-100-L1
Part #:17YFC-1-1.000-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AG: | 4.35 |
| LL: | 1.98 in | AE2: | 0.56 |
| BF: | 0.41 | LM: | 6.7 |
| I: | 3.24 in | AJ: | 5.88 |
| G: | 1.82 | AA: | 7.44 |
| P: | 1.38 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| AB: | 3.44 | H: | 0.53 in |
| D: | 2.06 | AK: | 4.5 |
| AF: | 0.19 | T: | 1 |
| L: | 4.45 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Model Code: | 17YFC | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 1.75 | Input Keyway: | 0.625 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.141 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

