Grove Gear 17YFC-1-1.000-56C-100-L3
Part #:17YFC-1-1.000-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | LL: | 1.98 in |
| H: | 0.53 in | AG: | 4.35 |
| AE2: | 0.56 | BE: | 0.38 in |
| AK: | 4.5 | L: | 4.45 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | AJ: | 5.88 |
| AB: | 3.44 | T: | 1 |
| V: | 1.44 in | BF: | 0.41 |
| AA: | 7.44 | LM: | 6.7 |
| P: | 1.38 in | G: | 1.82 |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Ratio: | 100:1 | Gear Type: | Worm |
| Input Keyway: | 0.625 in | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 17YFC | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.141 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

