Grove Gear 17YFC-1-1.000-56C-100-L9
Part #:17YFC-1-1.000-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | L: | 4.45 in |
| LM: | 6.7 | D: | 2.06 |
| AG: | 4.35 | BD: | 5.88 |
| V: | 1.44 in | P: | 1.38 in |
| U: | 0.625 in | AJ: | 5.88 |
| I: | 3.24 in | AE2: | 0.56 |
| T: | 1 | AK: | 4.5 |
| LL: | 1.98 in | BF: | 0.41 |
| AA: | 7.44 | AF: | 0.19 |
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AB: | 3.44 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 0.625 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.141 |
| Model Code: | 17YFC | Gear Type: | Worm |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Bore Code: | 16 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

