How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | G: | 1.82 |
| Center Distance (in): | 1.75 in | T: | 1 |
| AK: | 4.5 | H: | 0.53 in |
| I: | 3.24 in | D: | 2.06 |
| U: | 0.625 in | LL: | 1.98 in |
| AF: | 0.19 | AJ: | 5.88 |
| AB: | 3.44 | AG: | 4.35 |
| AE2: | 0.56 | AA: | 7.44 |
| BE: | 0.38 in | L: | 4.45 in |
| BD: | 5.88 | V: | 1.44 in |
| BF: | 0.41 | LM: | 6.7 |
Technical Specifications
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Assembly: | YFC-1 |
| Input Keyway: | 0.625 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Bore Code: | 16 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output RPM: | 117 |
| Model Code: | 17YFC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

