Grove Gear 17YFC-1-1.000-56C-15-L1
Part #:17YFC-1-1.000-56C-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 1.38 in | H: | 0.53 in |
| T: | 1 | AE2: | 0.56 |
| AA: | 7.44 | AG: | 4.35 |
| G: | 1.82 | L: | 4.45 in |
| AF: | 0.19 | AK: | 4.5 |
| U: | 0.625 in | BD: | 5.88 |
| BF: | 0.41 | D: | 2.06 |
| I: | 3.24 in | LL: | 1.98 in |
| AB: | 3.44 | LM: | 6.7 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Keyway: | 0.625 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.03 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 117 | Bore Code: | 16 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Model Code: | 17YFC | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

