Grove Gear 17YFC-1-1.000-56C-15-L3
Part #:17YFC-1-1.000-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AB: | 3.44 |
| L: | 4.45 in | G: | 1.82 |
| Center Distance (in): | 1.75 in | AE2: | 0.56 |
| AK: | 4.5 | H: | 0.53 in |
| V: | 1.44 in | BF: | 0.41 |
| AJ: | 5.88 | I: | 3.24 in |
| AA: | 7.44 | AG: | 4.35 |
| D: | 2.06 | U: | 0.625 in |
| LL: | 1.98 in | LM: | 6.7 |
| BD: | 5.88 | AF: | 0.19 |
| BE: | 0.38 in | T: | 1 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Center Distance (in): | 1.75 | Assembly: | YFC-1 |
| Series Code: | OE | Input Keyway: | 0.625 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Model Code: | 17YFC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

