How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.06 |
| P: | 1.38 in | AB: | 3.44 |
| Center Distance (in): | 1.75 in | T: | 1 |
| I: | 3.24 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 4.35 |
| AA: | 7.44 | U: | 0.625 in |
| BE: | 0.38 in | L: | 4.45 in |
| BD: | 5.88 | AF: | 0.19 |
| AJ: | 5.88 | LL: | 1.98 in |
| V: | 1.44 in | LM: | 6.7 |
| AE2: | 0.56 | G: | 1.82 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.814 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway: | 0.625 in | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Model Code: | 17YFC |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

