Grove Gear 17YFC-1-1.000-56C-20-L2
Part #:17YFC-1-1.000-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AG: | 4.35 |
| AK: | 4.5 | V: | 1.44 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 7.44 | LL: | 1.98 in |
| AF: | 0.19 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | LM: | 6.7 |
| AE2: | 0.56 | G: | 1.82 |
| H: | 0.53 in | L: | 4.45 in |
| BD: | 5.88 | P: | 1.38 in |
| AJ: | 5.88 | D: | 2.06 |
| U: | 0.625 in | AB: | 3.44 |
Technical Specifications
| Output RPM: | 87.5 | Center Distance (in): | 1.75 |
| Input Keyway: | 0.625 in | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.814 | Input Style: | Flexible Coupling Input |
| Model Code: | 17YFC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

