Grove Gear 17YFC-1-1.000-56C-20-L4
Part #:17YFC-1-1.000-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | AG: | 4.35 |
| BE: | 0.38 in | G: | 1.82 |
| AB: | 3.44 | U: | 0.625 in |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| H: | 0.53 in | D: | 2.06 |
| T: | 1 | AE2: | 0.56 |
| I: | 3.24 in | AJ: | 5.88 |
| L: | 4.45 in | AF: | 0.19 |
| AA: | 7.44 | BF: | 0.41 |
| LM: | 6.7 | BD: | 5.88 |
| V: | 1.44 in | P: | 1.38 in |
Technical Specifications
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output RPM: | 87.5 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input Keyway: | 0.625 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.814 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Model Code: | 17YFC |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

