Grove Gear 17YFC-1-1.000-56C-20-L9
Part #:17YFC-1-1.000-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | AF: | 0.19 |
| BF: | 0.41 | V: | 1.44 in |
| G: | 1.82 | U: | 0.625 in |
| BE: | 0.38 in | H: | 0.53 in |
| LL: | 1.98 in | LM: | 6.7 |
| T: | 1 | AJ: | 5.88 |
| L: | 4.45 in | I: | 3.24 in |
| BD: | 5.88 | AK: | 4.5 |
| P: | 1.38 in | AA: | 7.44 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AB: | 3.44 | AE2: | 0.56 |
Technical Specifications
| Model Code: | 17YFC | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Input Keyway: | 0.625 in | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.814 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

