How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE: | 0.38 in |
| P: | 1.38 in | AK: | 4.5 |
| LM: | 6.7 | T: | 1 |
| Center Distance (in): | 1.75 in | AA: | 7.44 |
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 3.44 | L: | 4.45 in |
| G: | 1.82 | I: | 3.24 in |
| LL: | 1.98 in | AE2: | 0.56 |
| V: | 1.44 in | D: | 2.06 |
| U: | 0.625 in | BD: | 5.88 |
| AG: | 4.35 | AF: | 0.19 |
Technical Specifications
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 0.625 in | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Model Code: | 17YFC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 0.665 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| Output RPM: | 70 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

